Metal circular saw blade coarse HZ, uncoated, ⌀xthickness: 50X4 mm

176000 50X4

Metal circular saw blade coarse HZ, uncoated, ⌀xthickness: 50X4 mm
Metal circular saw blade coarse HZ, uncoated, ⌀xthickness: 50X4 mm
Metal circular saw blade coarse HZ, uncoated, ⌀xthickness: 50X4 mm
Metal circular saw blade coarse HZ, uncoated, ⌀xthickness: 50X4 mm

Version: All blades are hollow ground to give side clearance. All sizes with 200 mm ⌀ and very thin blades have a bore collar for stabilisation. Accuracy, tooth form, and side clearance grinding according to DIN 1840. DIN 1838 C coarse-toothed with curved form C. High performance tooth pitch (HZ) with high teeth and lower finishing teeth. The roughing tooth is 0.15 – 0.30 mm higher than the finishing tooth and is chamfered at both tooth corners. In this way both types of teeth share the cutting work. - Application: Particularly suitable for cutting workpieces with low to medium tensile strength. High cutting performance due to the chip breaking tooth form.Please note: If the component is not cut through, but only cut into, the bottom of the cut will have an additional slot due to the projecting high tooth. - Note: The concentricity and axial run-out values are considerably better than the figures according to DIN 1840, in some cases by up to 50 %. - Tool material: HSS - Norm: DIN 1838 - Thickness: 4 mm - Bore ⌀: 13 mm - No. of teeth Z: 24

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.047 kg
Thickness
0,000
Length
0,000
Import Code Number
82023100
Package Quantity
1
Manufacturer
RE-BO
If you want to buy this product or to receive more information please log in
Metal circular saw blade coarse HZ, uncoated, ⌀xthickness: 50X4 mm
Metal circular saw blade coarse HZ, uncoated, ⌀xthickness: 50X4 mm
Metal circular saw blade coarse HZ, uncoated, ⌀xthickness: 50X4 mm
Metal circular saw blade coarse HZ, uncoated, ⌀xthickness: 50X4 mm