Metal circular saw blade coarse HZ, uncoated, ⌀xthickness: 160X2,5 mm
176000 160X2,5
Version: All blades are hollow ground to give side clearance. All sizes with 200 mm ⌀ and very thin blades have a bore collar for stabilisation. Accuracy, tooth form, and side clearance grinding according to DIN 1840. DIN 1838 C coarse-toothed with curved form C. High performance tooth pitch (HZ) with high teeth and lower finishing teeth. The roughing tooth is 0.15 – 0.30 mm higher than the finishing tooth and is chamfered at both tooth corners. In this way both types of teeth share the cutting work. - Application: Particularly suitable for cutting workpieces with low to medium tensile strength. High cutting performance due to the chip breaking tooth form.Please note: If the component is not cut through, but only cut into, the bottom of the cut will have an additional slot due to the projecting high tooth. - Note: The concentricity and axial run-out values are considerably better than the figures according to DIN 1840, in some cases by up to 50 %. - Tool material: HSS - Norm: DIN 1838 - Thickness: 2.5 mm - Bore ⌀: 32 mm - No. of teeth Z: 64
Details and Specifications
- Details
- Description
- Dimensions
- 197,000x178,000x5,000 mm
- Weight
- 0.359 kg
- Thickness
- 5,000
- Length
- 197,000
- Import Code Number
- 82023100
- Package Quantity
- 1
- Manufacturer
- RE-BO