Metal band saw blade 27x3660, TPI: 10/14

173755 10/14

Metal band saw blade 27x3660, TPI: 10/14
Metal band saw blade 27x3660, TPI: 10/14

Version: HOLEX − Production band saw blade with high cutting performance. - Application: Variable pitch teeth 0° − very low vibration, for a large range of cross sections (for pipes and profiles, solid materials up to maximum 70 mm). Variable pitch teeth 10° − general purpose for a wide range of cross-sections (for solid material from 50 mm). Regular pitch teeth 0° − for small to medium cross-sections up to maximum 70 mm engagement length. Regular pitch teeth 10° − for large cross-sections from 50 mm engagement. - Note: Running in a new blade: See GARANT machining handbook No. 110010 and information page. - Tool material: HSS Co 8 - Tooth form and rake angle: Variable 0° - Width: 27 mm - Thickness: 0.9 mm - Length: 3660 mm

Details
Description
Dimensions
395,000x116,000x57,000 mm
Weight
0.731 kg
Thickness
57,000
Length
395,000
Import Code Number
82022000
Package Quantity
5
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Metal band saw blade 27x3660, TPI: 10/14
Metal band saw blade 27x3660, TPI: 10/14