Master Steel solid carbide torus cutter HPC, TiAlN, ⌀ DC / RS1: 8/1,0 mm

206354 8/1,0

Master Steel solid carbide torus cutter HPC, TiAlN, ⌀ DC / RS1: 8/1,0 mm
Master Steel solid carbide torus cutter HPC, TiAlN, ⌀ DC / RS1: 8/1,0 mm

Version: Dimensions to DIN 6527 and 38° flutes. Tolerance: Corner radius RS1 = ±0.01 mm. - Advantage: HPC milling cutters with various corner radii for all radial transitions. Optimised flute form, eccentric relief ground, wide chip space. - Tool material: Solid carbide - Norm: DIN 6527 - Type: N - Tolerance nominal ⌀: f8 - Helix angle characteristic: unequal spacing - Spacing of the milling cutter's cutting edges: unequal spacing - No. of teeth Z: 4 - Helix angle: 38 degrees - Skaft: DIN 6535 HB to h6 - No. of teeth Z: 4 - Flute length L s : 21 mm - Corner radius RS 1 : 1 mm - Overhang L 4 incl. recess: 25 mm - Recess ⌀ D 4 : 7.8 mm - Overall length L tot : 63 mm

Details
Description
Dimensions
82,000x13,000x13,000 mm
Weight
0.043 kg
Thickness
13,000
Length
82,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Master Steel solid carbide torus cutter HPC, TiAlN, ⌀ DC / RS1: 8/1,0 mm
Master Steel solid carbide torus cutter HPC, TiAlN, ⌀ DC / RS1: 8/1,0 mm