Master Steel solid carbide finishing cutter HPC, TiAlN, ⌀ f8 DC: 8 mm

204014 8

Master Steel solid carbide finishing cutter HPC, TiAlN, ⌀ f8 DC: 8 mm
Master Steel solid carbide finishing cutter HPC, TiAlN, ⌀ f8 DC: 8 mm

Version: For finishing operations. Special geometry for optimum chip evacuation. Unequal spacing gives high intrinsic stability and smooth cutting action. For profile milling as a finishing operation. - Note: ae max = 0.1×D Can be reground from ⌀ DC = 6 mm. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: N - Spacing of the milling cutter's cutting edges: unequal spacing - Cutting width a e for milling operation: 0.1xD for side milling - Through-coolant: false - Tolerance nominal ⌀: f8 - No. of teeth Z: 7 - Helix angle: 45 degrees - Direction of infeed: horizontal - Skaft: DIN 6535 HA to h6 - Balance quality with shank: G 2.5 with HA - No. of teeth Z: 7 - Flute length L s : 24 mm - Overall length L tot : 68 mm - Shank ⌀: 8 mm - Corner chamfer width at 45°: 0.08 mm - Feed f z for side milling in steel < 900 N/mm 2 : 0.058 mm

Details
Description
Dimensions
80,000x13,000x12,000 mm
Weight
0.051 kg
Thickness
12,000
Length
80,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Master Steel solid carbide finishing cutter HPC, TiAlN, ⌀ f8 DC: 8 mm
Master Steel solid carbide finishing cutter HPC, TiAlN, ⌀ f8 DC: 8 mm