Master Steel solid carbide NC spotting drill, plain shank 155° DIN 6535 HA, TiAlN, ⌀ h6: 6 mm

121130 6

Master Steel solid carbide NC spotting drill, plain shank 155° DIN 6535 HA, TiAlN, ⌀ h6: 6 mm
Master Steel solid carbide NC spotting drill, plain shank 155° DIN 6535 HA, TiAlN, ⌀ h6: 6 mm
Master Steel solid carbide NC spotting drill, plain shank 155° DIN 6535 HA, TiAlN, ⌀ h6: 6 mm
Master Steel solid carbide NC spotting drill, plain shank 155° DIN 6535 HA, TiAlN, ⌀ h6: 6 mm
Master Steel solid carbide NC spotting drill, plain shank 155° DIN 6535 HA, TiAlN, ⌀ h6: 6 mm
Master Steel solid carbide NC spotting drill, plain shank 155° DIN 6535 HA, TiAlN, ⌀ h6: 6 mm

Version: 3-flute NC spotting drill with high positioning accuracy and special point angle 155° for the Master Steel FEED drill. The sector-leading technology of the chisel point guarantees optimum self-centring behaviour and permits spot drilling on irregular surfaces. - Note: Form HB and HE supplied at the same price as HA. Form HB: order with No. 121130 + 129100 HB. Form HE: order with No. 121130 + 129100 HE. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Tolerance nominal ⌀: h6 - Point angle: 155 degrees - Number of cutting edges Z: 3 - Through-coolant: false - Skaft: DIN 6535 HA HB HE to h6 - Flute length: 9 mm - Overall length L tot : 66 mm - Shank ⌀: 6 mm - Depth of spot facing: 0.36 - 0.6 mm - Feed f in steel < 1100 N/mm 2 : 0.15 mm/rev.

Details
Description
Dimensions
70,000x12,000x12,000 mm
Weight
0.028 kg
Thickness
12,000
Length
70,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Master Steel solid carbide NC spotting drill, plain shank 155° DIN 6535 HA, TiAlN, ⌀ h6: 6 mm
Master Steel solid carbide NC spotting drill, plain shank 155° DIN 6535 HA, TiAlN, ⌀ h6: 6 mm
Master Steel solid carbide NC spotting drill, plain shank 155° DIN 6535 HA, TiAlN, ⌀ h6: 6 mm
Master Steel solid carbide NC spotting drill, plain shank 155° DIN 6535 HA, TiAlN, ⌀ h6: 6 mm
Master Steel solid carbide NC spotting drill, plain shank 155° DIN 6535 HA, TiAlN, ⌀ h6: 6 mm
Master Steel solid carbide NC spotting drill, plain shank 155° DIN 6535 HA, TiAlN, ⌀ h6: 6 mm