Master Steel SlotMachine solid carbide roughing end mill HPC, TiAlN, ⌀ d11 DC: 7 mm

205548 7

Master Steel SlotMachine solid carbide roughing end mill HPC, TiAlN, ⌀ d11 DC: 7 mm
Master Steel SlotMachine solid carbide roughing end mill HPC, TiAlN, ⌀ d11 DC: 7 mm

Version: With a new knurled profile, optimised for higher feed rates. Feed rate per tooth up to 0.1 mm up to a depth of 2×D (in the slot milled from solid). Improved cutting edge protection thanks to slight edge honing. Tremendous bending strength due to the use of ultra-fine grain substrate. - Advantage: The tool geometry produces particularly tightly rolled swarf that is discharged via flat chip breaker recesses. As a result, the tool maintains an extremely stable core. Plunge angle of up to 10° possible thanks to generous recess on the front face. - Application: For roughing machining, particularly suitable for full-slot machining. - Tool material: Solid carbide - Norm: DIN 6527 - Milling profile: NR - Spacing of the milling cutter's cutting edges: unequal spacing - Cutting width a e for milling operation: 0.5xD for side milling - Cutting width a e for milling operation: Full slot cutting depth 1xD - Tolerance nominal ⌀: d11 - No. of teeth Z: 5 - Helix angle: 42 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HB to h6 - No. of teeth Z: 5 - Flute length L s : 11 mm - Overall length L tot : 58 mm - Shank ⌀: 8 mm - Corner chamfer width at 45°: 0.35 mm - Feed f z for slot milling in steel < 900 N/mm 2 : 0.035 mm

Details
Description
Dimensions
63,000x13,000x13,000 mm
Weight
0.037 kg
Thickness
13,000
Length
63,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Master Steel SlotMachine solid carbide roughing end mill HPC, TiAlN, ⌀ d11 DC: 7 mm
Master Steel SlotMachine solid carbide roughing end mill HPC, TiAlN, ⌀ d11 DC: 7 mm