Master Steel SPEED solid carbide drill, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 19,2 mm

122415 19,2

Master Steel SPEED solid carbide drill, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 19,2 mm
Master Steel SPEED solid carbide drill, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 19,2 mm

Version: Developed for use with very high cutting speeds. Outstandingly suitable for machines with low power output and high speeds.Clear reduction in cutting forces due to special cutter geometry.Coating for best wear resistance even at high process temperatures.Polished flutes for good chip clearance. A slim chisel edge and the special arrangement of the 4 guide chamfers ensure high positioning and alignment accuracy. Optimised micro-geometry for increased working life and performance capability. - Recommendation: Maximum drilling depth: clamping slot length (see table) less 1.5×nominal ⌀. - Note: Form HB and HE supplied at the same price as HA. Form HB: order with No. 122416. Form HE: order with No. 122415 + 129100HE. - Tool material: solid carbide - Drill depth up to: 4xD - Point angle: 135 degrees - Skaft: DIN 6535 HA to h6 - Through-coolant: false - Machining strategy: HPC - Norm: DIN 6537 K - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 79 mm - Overall length L tot : 131 mm - Shank ⌀: 20 mm - Feed f in steel < 1100 N/mm 2 : 0.38 mm/rev.

Details
Description
Dimensions
137,000x25,000x25,000 mm
Weight
0.452 kg
Thickness
25,000
Length
137,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Master Steel SPEED solid carbide drill, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 19,2 mm
Master Steel SPEED solid carbide drill, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 19,2 mm