Master Steel SPEED solid carbide drill, Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 8,7 mm

123026 8,7

Master Steel SPEED solid carbide drill, Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 8,7 mm
Master Steel SPEED solid carbide drill, Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 8,7 mm

Version: Developed for use with very high cutting speeds. Outstandingly suitable for machines with low installed power and high speeds.Clear reduction in cutting forces due to special cutter geometry.Coating for best wear resistance even at high process temperatures.Polished flutes for good chip clearance. A slim chisel point and the special arrangement of the 4 guide chamfers ensure high positioning and alignment accuracy. Optimised micro-geometry for increased working life and performance capability. - Recommendation: Maximum drilling depth: clamping slot length (see table) less 1.5×nominal ⌀. - Tool material: Solid carbide - Drill depth up to: 8xD - Point angle: 135 degrees - Skaft: DIN 6535 HB to h6 - Through-coolant: yes, to 25 bar - Machining strategy: HPC - Norm: Manufacturer’s standard - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 95 mm - Overall length L tot : 142 mm - Shank ⌀: 10 mm - Feed f in steel < 1100 N/mm 2 : 0.18 mm/rev.

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.001 kg
Thickness
0,000
Length
0,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Master Steel SPEED solid carbide drill, Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 8,7 mm
Master Steel SPEED solid carbide drill, Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 8,7 mm