Master Steel FEED solid carbide drill, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 7,8 mm or inch

122435 7,8

Master Steel FEED solid carbide drill, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 7,8 mm or inch
Master Steel FEED solid carbide drill, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 7,8 mm or inch

Version: 3-flute drill, specially developed for use at very high feed rates. Extremely suitable for machines with high power output and stable machining conditions.Special point geometry with stable cutting edges and large clearance at the centre permits very high feed rates.The patented point geometry is optimised for chip flow and generates low cutting forces with good chip breakage.With 145° point angle for low burr formation when drilling through holes. The sector-leading technology of the chisel point guarantees optimum self-centring behaviour and permits spot drilling on irregular surfaces. 3 guide chamfers guarantee a stable exit from the hole and an exact roundness of the hole. - Recommendation: Maximum drilling depth: clamping slot length (see table) less 1.5×nominal ⌀. - Note: Form HB and HE supplied at the same price as HA. Form HB: order with No. 122436. Form HE: order with No. 122435 + 129100HE. - Tool material: solid carbide - Drill depth up to: 4xD - Point angle: 145 degrees - Skaft: DIN 6535 HA to h6 - Through-coolant: yes, with 25 bar - Machining strategy: HPC - Norm: DIN 6537 K - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 3 - Tolerance nominal ⌀: h7 - Flute length: 41 mm - Overall length L tot : 79 mm - Shank ⌀: 8 mm - Feed f in steel < 1100 N/mm 2 : 0.37 mm/rev.

Details
Description
Dimensions
85,000x15,000x15,000 mm
Weight
0.045 kg
Thickness
15,000
Length
85,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Master Steel FEED solid carbide drill, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 7,8 mm or inch
Master Steel FEED solid carbide drill, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 7,8 mm or inch