Master Steel FEED solid carbide drill, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 18,2 mm or inch

123035 18,2

Master Steel FEED solid carbide drill, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 18,2 mm or inch
Master Steel FEED solid carbide drill, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 18,2 mm or inch

Version: 3-flute drill, specially developed for use at very high feed rates. Outstandingly suitable for machines with high installed power and stable operating conditions.Special cutter geometry with stable cutting edges and large clearance at the centre enables very high feed rates.The patented tip is optimised for chip flow and generates low cutting pressure with good chip breakage. The sector-leading technology of the drill point guarantees optimum self-centring behaviour. 3 guide chamfers guarantee a stable exit from the hole and an exact roundness of the hole. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Note: Form HB and HE supplied at the same price as HA. Form HB: order with No. 123036. Form HE: order with No. 123035 + 129100HE. - Tool material: Solid carbide - Drill depth up to: 8xD - Point angle: 140 degrees - Skaft: DIN 6535 HA to h6 - Through-coolant: yes, to 25 bar - Machining strategy: HPC - Norm: Manufacturer’s standard - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 3 - Tolerance nominal ⌀: h7 - Flute length: 190 mm - Overall length L tot : 243 mm - Shank ⌀: 20 mm - Feed f in steel < 1100 N/mm 2 : 0.69 mm/rev.

Details
Description
Dimensions
260,000x25,000x25,000 mm
Weight
0.589 kg
Thickness
25,000
Length
260,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Master Steel FEED solid carbide drill, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 18,2 mm or inch
Master Steel FEED solid carbide drill, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 18,2 mm or inch