Master Steel FEED solid carbide drill, Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 20 mm

123036 20

Master Steel FEED solid carbide drill, Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 20 mm
Master Steel FEED solid carbide drill, Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 20 mm

Version: 3-flute drill, specially developed for use at very high feed rates. Outstandingly suitable for machines with high installed power and stable machining conditions.Special cutter geometry with stable cutting edges and large clearance at the centre enables very high feed rates.The patented tip is optimised for chip flow and generates low cutting pressure with good chip breakage. The sector-leading technology of the drill point guarantees optimum self-centring behaviour. 3 guide chamfers guarantee a stable exit from the hole and an exact roundness of the hole. - Recommendation: Maximum drilling depth: clamping slot length (see table) less 1.5×nominal ⌀. - Tool material: Solid carbide - Drill depth up to: 8xD - Point angle: 140 degrees - Skaft: DIN 6535 HB to h6 - Through-coolant: yes, to 25 bar - Machining strategy: HPC - Norm: Manufacturer’s standard - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 3 - Tolerance nominal ⌀: h7 - Flute length: 190 mm - Overall length L tot : 243 mm - Shank ⌀: 20 mm - Feed f in steel < 1100 N/mm 2 : 0.69 mm/rev.

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.001 kg
Thickness
0,000
Length
0,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Master Steel FEED solid carbide drill, Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 20 mm
Master Steel FEED solid carbide drill, Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 20 mm