Master Steel FEED solid carbide drill, Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 18,5 mm

122726 18,5

Master Steel FEED solid carbide drill, Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 18,5 mm
Master Steel FEED solid carbide drill, Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 18,5 mm

Version: 3-flute drill, specially developed for use at very high feed rates. Outstandingly suitable for machines with high installed power and stable operating conditions.Special cutter geometry with stable cutting edges and large clearance at the centre enables very high feed rates.The patented tip is optimised for chip flow and generates low cutting pressure with good chip breakage.With 145° tip angle for low burr formation when drilling through holes. The sector-leading technology of the chisel point guarantees optimum self-centring behaviour and permits spot drilling on irregular surfaces. 3 guide chamfers guarantee a stable exit from the hole and an exact roundness of the hole. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Tool material: solid carbide - Drill depth up to: 6xD - Point angle: 145 degrees - Skaft: DIN 6535 HB to h6 - Through-coolant: yes, with 25 bar - Machining strategy: HPC - Norm: DIN 6537 - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 3 - Tolerance nominal ⌀: h7 - Flute length: 101 mm - Overall length L tot : 153 mm - Shank ⌀: 20 mm - Feed f in steel < 1100 N/mm 2 : 0.69 mm/rev.

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.001 kg
Thickness
0,000
Length
0,000
Import Code Number
82075060
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Master Steel FEED solid carbide drill, Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 18,5 mm
Master Steel FEED solid carbide drill, Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 18,5 mm