Master INOX solid carbide milling cutter HPC / TPC, TiAlN, ⌀ h10 DC: 20 mm

203011 20

Master INOX solid carbide milling cutter HPC / TPC, TiAlN, ⌀ h10 DC: 20 mm
Master INOX solid carbide milling cutter HPC / TPC, TiAlN, ⌀ h10 DC: 20 mm

Version: For roughing and finishing. HPC milling cutter with newly developed high-performance coating for outstanding tool life and optimum metal removal rate in a very wide range of stainless steels. Greater oxidation resistance and high-temperature hardness. Can be used at high cutting speeds, particularly suitable even for TOOLOX. - Advantage: Particularly low vibration running. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: N - Helix angle characteristic: unequal spacing - Spacing of the milling cutter's cutting edges: unequal spacing - Cutting width a e for milling operation: 0.16xD - Tolerance nominal ⌀: h10 - No. of teeth Z: 4 - Helix angle: 40 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HB to h6 - No. of teeth Z: 4 - Flute length L s : 60 mm - Overhang L 4 incl. recess: 70 mm - Recess ⌀ D 4 : 19.5 mm - Overall length L tot : 126 mm - Shank ⌀: 20 mm

Details
Description
Dimensions
135,000x27,000x27,000 mm
Weight
0.47 kg
Thickness
27,000
Length
135,000
Import Code Number
82077010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Master INOX solid carbide milling cutter HPC / TPC, TiAlN, ⌀ h10 DC: 20 mm
Master INOX solid carbide milling cutter HPC / TPC, TiAlN, ⌀ h10 DC: 20 mm