Master INOX solid carbide milling cutter HPC, TiAlN, ⌀ h10 DC: 4 mm

202389 4

Master INOX solid carbide milling cutter HPC, TiAlN, ⌀ h10 DC: 4 mm
Master INOX solid carbide milling cutter HPC, TiAlN, ⌀ h10 DC: 4 mm

Version: For roughing and finishing HPC milling cutters with newly developed high-performance coating for outstanding service life and optimum metal removal rates in a wide range of stainless steels. Greater oxidation resistance and high-temperature hardness. Can be used at high cutting speeds, particularly suitable even for TOOLOX. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: N - Helix angle characteristic: unequal spacing - Spacing of the milling cutter's cutting edges: unequal spacing - Cutting width a e for milling operation: Full slot cutting depth 1xD - Tolerance nominal ⌀: h10 - No. of teeth Z: 3 - Helix angle: 40 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HB to h6 - No. of teeth Z: 3 - Flute length L s : 16 mm - Overhang L 4 incl. recess: 24 mm - Recess ⌀ D 4 : 3.9 mm - Overall length L tot : 62 mm - Shank ⌀: 6 mm

Details
Description
Dimensions
83,000x13,000x13,000 mm
Weight
0.023 kg
Thickness
13,000
Length
83,000
Import Code Number
82077010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Master INOX solid carbide milling cutter HPC, TiAlN, ⌀ h10 DC: 4 mm
Master INOX solid carbide milling cutter HPC, TiAlN, ⌀ h10 DC: 4 mm