Master INOX solid carbide ball nose slot drill HPC, TiAlN, ⌀ f8 DC / DS: 2/6 mm

207473 2/6

Master INOX solid carbide ball nose slot drill HPC, TiAlN, ⌀ f8 DC / DS: 2/6 mm
Master INOX solid carbide ball nose slot drill HPC, TiAlN, ⌀ f8 DC / DS: 2/6 mm

Version: HPC milling cutters with newly developed high-performance coating for outstanding service life and optimum metal removal rates in a wide range of stainless steels. Greater oxidation resistance and high-temperature hardness. Can be used at high cutting speeds, particularly suitable even for TOOLOX. Tolerance: Radius contour = ±0.005 mm. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: N - Tolerance nominal ⌀: f8 - Direction of infeed: horizontal, oblique and vertical - Cutting width a e for milling operation: Full slot cutting depth 1xD - No. of teeth Z: 4 - Helix angle: 45 degrees - No. of teeth Z: 4 - Flute length L s : 4 mm - Overall length L tot : 54 mm - Shank ⌀: 6 mm - Feed f z for side milling in INOX < 900 N/mm 2 : 0.006 mm - Feed f z for copy milling in stainless steel < 900 N/mm 2 : 0.007 mm

Details
Description
Dimensions
65,000x13,000x13,000 mm
Weight
0.022 kg
Thickness
13,000
Length
65,000
Import Code Number
82077010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Master INOX solid carbide ball nose slot drill HPC, TiAlN, ⌀ f8 DC / DS: 2/6 mm
Master INOX solid carbide ball nose slot drill HPC, TiAlN, ⌀ f8 DC / DS: 2/6 mm