Master Alu solid carbide milling cutters, HPC HPC, DLC, ⌀ e8 DC: 16 mm

203204 16

Master Alu solid carbide milling cutters, HPC HPC, DLC, ⌀ e8 DC: 16 mm
Master Alu solid carbide milling cutters, HPC HPC, DLC, ⌀ e8 DC: 16 mm

Version: For finishing operations. Special geometry for optimum chip evacuation. Unequal spacing gives high intrinsic stability and smooth cutting action. For profile milling as a finishing operation. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: W - Spacing of the milling cutter's cutting edges: unequal spacing - Cutting width a e for milling operation: 0.1xD for side milling - Through-coolant: false - Tolerance nominal ⌀: e8 - No. of teeth Z: 5 - Helix angle: 38 degrees - Direction of infeed: horizontal - Skaft: DIN 6535 HA to h6 - Balance quality with shank: G 2.5 with HA - No. of teeth Z: 5 - Flute length L s : 64 mm - Overhang L 4 incl. recess: 72 mm - Recess ⌀ D 4 : 15.5 mm - Overall length L tot : 125 mm - Shank ⌀: 16 mm

Details
Description
Dimensions
150,000x25,000x25,000 mm
Weight
0.318 kg
Thickness
25,000
Length
150,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Master Alu solid carbide milling cutters, HPC HPC, DLC, ⌀ e8 DC: 16 mm
Master Alu solid carbide milling cutters, HPC HPC, DLC, ⌀ e8 DC: 16 mm