Jobber drill set HSS No. 114360 as refill set, TiN, Type: 1-13

115265 1-13

Jobber drill set HSS No. 114360 as refill set, TiN, Type: 1-13
Jobber drill set HSS No. 114360 as refill set, TiN, Type: 1-13
Jobber drill set HSS No. 114360 as refill set, TiN, Type: 1-13
Jobber drill set HSS No. 114360 as refill set, TiN, Type: 1-13

Version: Composed of jobber drills DIN 338. - Tool material: HSS - Norm: DIN 338 - Type: N - Tolerance nominal ⌀: h8 - Point angle: 118 degrees - Drill range: 1 - 13 mm - Number of drills: 25 - Incremental steps of drills: 0.5 mm

Details
Description
Dimensions
172,000x114,000x60,000 mm
Weight
0.91 kg
Thickness
60,000
Length
172,000
Import Code Number
82075060
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Jobber drill set HSS No. 114360 as refill set, TiN, Type: 1-13
Jobber drill set HSS No. 114360 as refill set, TiN, Type: 1-13
Jobber drill set HSS No. 114360 as refill set, TiN, Type: 1-13
Jobber drill set HSS No. 114360 as refill set, TiN, Type: 1-13