Jobber drill set HSS No. 114150 in a case, Type: 1-10

115120 1-10

Jobber drill set HSS No. 114150 in a case, Type: 1-10
Jobber drill set HSS No. 114150 in a case, Type: 1-10
Jobber drill set HSS No. 114150 in a case, Type: 1-10
Jobber drill set HSS No. 114150 in a case, Type: 1-10

Version: Composed of jobber drills DIN 338. - Tool material: HSS - Norm: DIN 338 - Type: N - Tolerance nominal ⌀: h8 - Point angle: 118 degrees - Drill range: 1 - 10 mm - Number of drills: 19 - Incremental steps of drills: 0.5 mm

Details
Description
Dimensions
171,000x114,000x43,000 mm
Weight
0.543 kg
Thickness
43,000
Length
171,000
Import Code Number
82075060
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Jobber drill set HSS No. 114150 in a case, Type: 1-10
Jobber drill set HSS No. 114150 in a case, Type: 1-10
Jobber drill set HSS No. 114150 in a case, Type: 1-10
Jobber drill set HSS No. 114150 in a case, Type: 1-10