Jobber drill long HSS N, uncoated, ⌀ h8: 18 mm

116700 18

Jobber drill long HSS N, uncoated, ⌀ h8: 18 mm
Jobber drill long HSS N, uncoated, ⌀ h8: 18 mm

Version: Compared to DIN 345 the flute length is longer by the drill bushing height. Thus the effective drilling depth is unaffected. Special surface treatment for improved chip evacuation. With point geometry shape A. - Advantage: For drilling through drill bushings in tool making, machine building and series production. Particularly important for drilling into uneven, inclined or arched surfaces. - Tool material: HSS - Type: N - Helix angle: 16-30 degrees - Through-coolant: false - Norm: DIN 341 - Tolerance nominal ⌀: h8 - Point angle: 118 degrees - Number of cutting edges Z: 2 - Flute length: 165 mm - Overall length L tot : 263 mm - Morse taper MT size: 2 - Feed f in steel < 750 N/mm 2 : 0.2 mm/rev.

Details
Description
Dimensions
270,000x23,000x23,000 mm
Weight
0.345 kg
Thickness
23,000
Length
270,000
Import Code Number
82075060
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Jobber drill long HSS N, uncoated, ⌀ h8: 18 mm
Jobber drill long HSS N, uncoated, ⌀ h8: 18 mm