Jobber drill extra long HSS N, uncoated, ⌀ h8xoverall length: 3X150 mm

116245 3X150

Jobber drill extra long HSS N, uncoated, ⌀ h8xoverall length: 3X150 mm
Jobber drill extra long HSS N, uncoated, ⌀ h8xoverall length: 3X150 mm

Version: Precision ground point. Vaporised high performance drills for drilling particularly deep holes. Take particular care to ensure frequent chip clearance. - Tool material: HSS - Type: N - Helix angle: 38 degrees - Skaft: Plain shank - Through-coolant: false - Norm: DIN 1869 - Tolerance nominal ⌀: h8 - Point angle: 118 degrees - Number of cutting edges Z: 2 - Flute length: 100 mm - Overall length L tot : 150 mm - Shank ⌀: 3 mm - Feed f in steel < 750 N/mm 2 : 0.05 mm/rev.

Details
Description
Dimensions
149,000x13,000x10,000 mm
Weight
0.011 kg
Thickness
10,000
Length
149,000
Import Code Number
82075060
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Jobber drill extra long HSS N, uncoated, ⌀ h8xoverall length: 3X150 mm
Jobber drill extra long HSS N, uncoated, ⌀ h8xoverall length: 3X150 mm