Jobber drill extra long HSS N, uncoated, ⌀ h8: 15R2 mm

116760 15R2

Jobber drill extra long HSS N, uncoated, ⌀ h8: 15R2 mm
Jobber drill extra long HSS N, uncoated, ⌀ h8: 15R2 mm

Version: High concentricity. Core thickness and core taper are standard. Special surface treatment. Precision ground point. When drilling deep holes, evacuate chips from the hole frequently, and ensure adequate cooling. Economy version with standard flutes. With point geometry shape A. - Tool material: HSS - Type: N - Helix angle: 16-30 degrees - Skaft: Morse taper - Through-coolant: false - Norm: DIN 1870 R2 - Tolerance nominal ⌀: h8 - Point angle: 118 degrees - Number of cutting edges Z: 2 - Flute length: 275 mm - Overall length L tot : 425 mm - Morse taper MT size: 2 - Feed f in steel < 750 N/mm 2 : 0.16 mm/rev.

Details
Description
Dimensions
427,000x28,000x25,000 mm
Weight
0.452 kg
Thickness
25,000
Length
427,000
Import Code Number
82075060
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Jobber drill extra long HSS N, uncoated, ⌀ h8: 15R2 mm
Jobber drill extra long HSS N, uncoated, ⌀ h8: 15R2 mm