Jobber drill HSS N, TiN, ⌀ h8: 8,6 mm

114360 8,6

Jobber drill HSS N, TiN, ⌀ h8: 8,6 mm
Jobber drill HSS N, TiN, ⌀ h8: 8,6 mm

Version: Standard core without core taper. Precision ground point. Profile ground: High concentricity and pitch accuracy, drills for series production use. With point geometry shape C from size 2.4 mm - Tool material: HSS - Type: N - Helix angle: 35-40 degrees - Skaft: Plain shank - Through-coolant: false - Norm: DIN 338 - Tolerance nominal ⌀: h8 - Point angle: 118 degrees - Number of cutting edges Z: 2 - Flute length: 81 mm - Overall length L tot : 125 mm - Shank ⌀: 8.6 mm - Feed f in steel < 500 N/mm 2 : 0.16 mm/rev.

Details
Description
Dimensions
120,000x8,000x8,000 mm
Weight
0.039 kg
Thickness
8,000
Length
120,000
Import Code Number
82075060
Package Quantity
5
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Jobber drill HSS N, TiN, ⌀ h8: 8,6 mm
Jobber drill HSS N, TiN, ⌀ h8: 8,6 mm