Jobber drill HSS-E-PM HPC, TiAlN, ⌀ h8: 1,3 mm

114610 1,3

Jobber drill HSS-E-PM HPC, TiAlN, ⌀ h8: 1,3 mm
Jobber drill HSS-E-PM HPC, TiAlN, ⌀ h8: 1,3 mm

Version: High-performance HPC twist drills for high-alloy and high tensile materials. Particularly strong due to strengthened core and a parabolic flute profile. Point geometry with rake angle correction. Precise concentricity for exact holes. With form S point. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Tool material: HSS E PM - Helix angle: 38 degrees - Skaft: Plain shank - Through-coolant: false - Machining strategy: HPC - Norm: DIN 338 - Tolerance nominal ⌀: h8 - Point angle: 130 degrees - Number of cutting edges Z: 2 - Flute length: 16 mm - Overall length L tot : 38 mm - Shank ⌀: 1.3 mm - Feed f in steel < 900 N/mm 2 : 0.03 mm/rev.

Details
Description
Dimensions
50,000x2,000x2,000 mm
Weight
0.001 kg
Thickness
2,000
Length
50,000
Import Code Number
82075060
Package Quantity
5
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Jobber drill HSS-E-PM HPC, TiAlN, ⌀ h8: 1,3 mm
Jobber drill HSS-E-PM HPC, TiAlN, ⌀ h8: 1,3 mm