Jobber drill HSS-E H, uncoated, ⌀ h8: 3,3 mm

114470 3,3

Jobber drill HSS-E H, uncoated, ⌀ h8: 3,3 mm
Jobber drill HSS-E H, uncoated, ⌀ h8: 3,3 mm

Version: Profile ground: this ensures high concentricity and pitch accuracy. Precision ground point. Drill for production use. Strengthened core, bright, flute length to DIN 1897, overall length DIN 338. Also for HARDOX materials. With point geometry shape C. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Tool material: HSS E - Type: H - Skaft: Plain shank - Through-coolant: false - Norm: DIN 338 - Tolerance nominal ⌀: h8 - Point angle: 135 degrees - Number of cutting edges Z: 2 - Flute length: 18 mm - Overall length L tot : 65 mm - Shank ⌀: 3.3 mm - Feed f in steel < 750 N/mm 2 : 0.03 mm/rev.

Details
Description
Dimensions
65,000x3,000x3,000 mm
Weight
0.003 kg
Thickness
3,000
Length
65,000
Import Code Number
82075060
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Jobber drill HSS-E H, uncoated, ⌀ h8: 3,3 mm
Jobber drill HSS-E H, uncoated, ⌀ h8: 3,3 mm