Jobber drill HSS-E FS, uncoated, ⌀ h8: 2,9 mm

114450 2,9

Jobber drill HSS-E FS, uncoated, ⌀ h8: 2,9 mm
Jobber drill HSS-E FS, uncoated, ⌀ h8: 2,9 mm

Version: Profile ground: this ensures high concentricity and pitch accuracy. Precision ground point. Drill for production use. Strengthened core. Bright finish parabolic flutes, from 3 mm nitrided lands. With point geometry shape C up to size 3.9 mm With point geometry shape S from size 4 mm - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Tool material: HSS E - Type: FS - Skaft: Plain shank - Through-coolant: false - Norm: DIN 338 - Tolerance nominal ⌀: h8 - Point angle: 130 degrees - Number of cutting edges Z: 2 - Flute length: 33 mm - Overall length L tot : 61 mm - Shank ⌀: 2.9 mm - Feed f in steel < 750 N/mm 2 : 0.03 mm/rev.

Details
Description
Dimensions
60,000x3,000x3,000 mm
Weight
0.001 kg
Thickness
3,000
Length
60,000
Import Code Number
82075060
Package Quantity
5
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Jobber drill HSS-E FS, uncoated, ⌀ h8: 2,9 mm
Jobber drill HSS-E FS, uncoated, ⌀ h8: 2,9 mm