Jobber drill HSS-E, uncoated, ⌀ h8: 8,6 mm

114400 8,6

Jobber drill HSS-E, uncoated, ⌀ h8: 8,6 mm
Jobber drill HSS-E, uncoated, ⌀ h8: 8,6 mm

Version: Profile ground: this ensures high concentricity and pitch accuracy. Precision ground point. Drill for production use. Reinforced core, bright finish. With point geometry shape C from size 2 mm - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Tool material: HSS E - Type: N - Skaft: Plain shank - Through-coolant: false - Norm: DIN 338 - Tolerance nominal ⌀: h8 - Point angle: 130 degrees - Number of cutting edges Z: 2 - Flute length: 81 mm - Overall length L tot : 125 mm - Shank ⌀: 8.6 mm - Feed f in steel < 900 N/mm 2 : 0.1 mm/rev.

Details
Description
Dimensions
124,000x9,000x9,000 mm
Weight
0.039 kg
Thickness
9,000
Length
124,000
Import Code Number
82075060
Package Quantity
5
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Jobber drill HSS-E, uncoated, ⌀ h8: 8,6 mm
Jobber drill HSS-E, uncoated, ⌀ h8: 8,6 mm