Jobber drill HSS-E, uncoated, ⌀ h8: 2,7 mm
114400 2,7
Version: Profile ground: this ensures high concentricity and pitch accuracy. Precision ground point. Drill for production use. Reinforced core, bright finish. With point geometry shape C from size 2 mm - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Tool material: HSS E - Type: N - Skaft: Plain shank - Through-coolant: false - Norm: DIN 338 - Tolerance nominal ⌀: h8 - Point angle: 130 degrees - Number of cutting edges Z: 2 - Flute length: 33 mm - Overall length L tot : 61 mm - Shank ⌀: 2.7 mm - Feed f in steel < 900 N/mm 2 : 0.03 mm/rev.
Details and Specifications
- Details
- Description
- Dimensions
- 62,000x3,000x3,000 mm
- Weight
- 0.002 kg
- Thickness
- 3,000
- Length
- 62,000
- Import Code Number
- 82075060
- Package Quantity
- 5
- Manufacturer
- GARANT
If you want to buy this product or to receive more information please log in