Jobber drill HSS-E, uncoated, ⌀ h8: 12,5 mm

114400 12,5

Jobber drill HSS-E, uncoated, ⌀ h8: 12,5 mm
Jobber drill HSS-E, uncoated, ⌀ h8: 12,5 mm

Version: Profile ground: this ensures high concentricity and pitch accuracy. Precision ground point. Drill for production use. Reinforced core, bright finish. With point geometry shape C from size 2 mm - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Tool material: HSS E - Type: N - Skaft: Plain shank - Through-coolant: false - Norm: DIN 338 - Tolerance nominal ⌀: h8 - Point angle: 130 degrees - Number of cutting edges Z: 2 - Flute length: 101 mm - Overall length L tot : 151 mm - Shank ⌀: 12.5 mm - Feed f in steel < 900 N/mm 2 : 0.16 mm/rev.

Details
Description
Dimensions
150,000x13,000x13,000 mm
Weight
0.096 kg
Thickness
13,000
Length
150,000
Import Code Number
82075060
Package Quantity
5
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Jobber drill HSS-E, uncoated, ⌀ h8: 12,5 mm
Jobber drill HSS-E, uncoated, ⌀ h8: 12,5 mm