Jobber drill, long, HSS-E VA, uncoated, ⌀ h8: 9,2 mm

116070 9,2

Jobber drill, long, HSS-E VA, uncoated, ⌀ h8: 9,2 mm
Jobber drill, long, HSS-E VA, uncoated, ⌀ h8: 9,2 mm

Version: Profile ground. Standard core thickness and core taper. Bright finish. With point geometry shape C. - Advantage: For drilling with drill bushes or long reach applications. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Tool material: HSS E - Helix angle: 35-40 degrees - Skaft: Plain shank - Through-coolant: false - Norm: DIN 340 - Tolerance nominal ⌀: h8 - Point angle: 130 degrees - Number of cutting edges Z: 2 - Flute length: 115 mm - Overall length L tot : 175 mm - Shank ⌀: 9.2 mm - Feed f in stainless steel < 900 N/mm 2 : 0.08 mm/rev.

Details
Description
Dimensions
176,000x9,000x9,000 mm
Weight
0.065 kg
Thickness
9,000
Length
176,000
Import Code Number
82075060
Package Quantity
5
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Jobber drill, long, HSS-E VA, uncoated, ⌀ h8: 9,2 mm
Jobber drill, long, HSS-E VA, uncoated, ⌀ h8: 9,2 mm