Jobber drill, long, HSS-E VA, uncoated, ⌀ h8: 5,2 mm

116070 5,2

Jobber drill, long, HSS-E VA, uncoated, ⌀ h8: 5,2 mm
Jobber drill, long, HSS-E VA, uncoated, ⌀ h8: 5,2 mm

Version: Profile ground. Standard core thickness and core taper. Bright finish. With point geometry shape C. - Advantage: For drilling with drill bushes or long reach applications. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Tool material: HSS E - Helix angle: 35-40 degrees - Skaft: Plain shank - Through-coolant: false - Norm: DIN 340 - Tolerance nominal ⌀: h8 - Point angle: 130 degrees - Number of cutting edges Z: 2 - Flute length: 87 mm - Overall length L tot : 132 mm - Shank ⌀: 5.2 mm - Feed f in stainless steel < 900 N/mm 2 : 0.05 mm/rev.

Details
Description
Dimensions
7,000x133,000x7,000 mm
Weight
0.016 kg
Thickness
7,000
Length
7,000
Import Code Number
82075060
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Jobber drill, long, HSS-E VA, uncoated, ⌀ h8: 5,2 mm
Jobber drill, long, HSS-E VA, uncoated, ⌀ h8: 5,2 mm