High-precision countersink 90°, TiCN, External ⌀: 8 mm

150379 8

High-precision countersink 90°, TiCN, External ⌀: 8 mm
High-precision countersink 90°, TiCN, External ⌀: 8 mm

Version: All countersinks have 3 cutting edges, radially relieved. Flutes are ground from solid. High-precision countersink, produced with tight manufacturing tolerances similar to DIN 335-C. - Countersink tip angle: 90 degrees - Tool material: HSS E - Norm: DIN 335 C - Skaft: Plain shank with h9 - Through-coolant: false - Number of cutting edges Z: 3 - Number of cutting edges Z: 3 - smallest countersink ⌀ for holes from: 2 mm - Overall length L tot : 50 mm - Shank ⌀: 6 mm - for countersunk screws ISO 2009, 2010, 7046, 7047: M4 - Feed f in stainless steel < 900 N/mm 2 : 0.05 mm/rev.

Details
Description
Dimensions
80,000x15,000x10,000 mm
Weight
0.012 kg
Thickness
10,000
Length
80,000
Import Code Number
82079091
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
High-precision countersink 90°, TiCN, External ⌀: 8 mm
High-precision countersink 90°, TiCN, External ⌀: 8 mm