High-precision countersink, long, with 3 drive flats 90°, TiAlN, External ⌀: 6,3 mm

150376 6,3

High-precision countersink, long, with 3 drive flats 90°, TiAlN, External ⌀: 6,3 mm
High-precision countersink, long, with 3 drive flats 90°, TiAlN, External ⌀: 6,3 mm

Version: Three drive flats on the shank for use in a 3-jaw chuck. High-precision countersink, produced to tight manufacturing tolerances similar to DIN335-C, with long plain shank. Special geometry with extremely unequal spacing and matching cutting edge preparation. Newly developed, special TiAlN coating for long tool life. All countersinks have 3 cutting edges, radially relief ground. Flutes ground from solid. - Application: High-precision countersinks for production of exactly round 90° countersunk surfaces. - Countersink tip angle: 90 degrees - Tool material: HSS - Spacing of the countersink cutting edges: unequal spacing - Norm: Manufacturer’s standard - Skaft: Three clamping flats to h9 - Through-coolant: false - Number of cutting edges Z: 3 - Number of cutting edges Z: 3 - smallest countersink ⌀ for holes from: 1.5 mm - Overall length L tot : 104 mm - Shank ⌀: 5 mm - for countersunk screws DIN 7991: M3 - Feed f in steel < 500 N/mm 2 : 0.1 mm/rev.

Details
Description
Dimensions
113,000x8,000x10,000 mm
Weight
0.019 kg
Thickness
10,000
Length
113,000
Import Code Number
82079091
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
High-precision countersink, long, with 3 drive flats 90°, TiAlN, External ⌀: 6,3 mm
High-precision countersink, long, with 3 drive flats 90°, TiAlN, External ⌀: 6,3 mm