High performance end mill, uncoated, ⌀ js12 DC: 22 mm

191850 22

High performance end mill, uncoated, ⌀ js12 DC: 22 mm
High performance end mill, uncoated, ⌀ js12 DC: 22 mm

Version: Multi-flute mills with ground chip breaker on flutes. End cutting teeth for plunging. Special surface treatment. - Advantage: Applicable as finishing cutter with particularly high cutting performance. - Tool material: HSS Co 8 - Norm: Manufacturer’s standard - Milling profile: NF - Through-coolant: false - Tolerance nominal ⌀: js12 - No. of teeth Z: 4 - Helix angle: 30 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 1835 B to h6 - No. of teeth Z: 4 - Flute length L s : 45 mm - Overall length L tot : 110 mm - Shank ⌀: 20 mm - Feed f z for slot milling in steel < 750 N/mm 2 : 0.031 mm

Details
Description
Dimensions
115,000x30,000x30,000 mm
Weight
0.25 kg
Thickness
30,000
Length
115,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
High performance end mill, uncoated, ⌀ js12 DC: 22 mm
High performance end mill, uncoated, ⌀ js12 DC: 22 mm