HSS jobber drill rolled N, uncoated, ⌀ h8: 2,5 mm
114000 2,5
Version: Roll forged, standard helix angle, core thickness and core taper. Dimensions to DIN 338. No interruption in the material structure, so the drill is more resilient and suitable for arduous drilling tasks (e. g. with hand held drills). Economy version. - Tool material: HSS - Type: N - Skaft: Plain shank - Through-coolant: false - Tolerance nominal ⌀: h8 - Point angle: 118 degrees - Number of cutting edges Z: 2 - Flute length: 30 mm - Overall length L tot : 57 mm - Shank ⌀: 2.5 mm - Feed f in steel < 750 N/mm 2 : 0.03 mm/rev.
Details and Specifications
- Details
- Description
- Dimensions
- 58,000x3,000x3,000 mm
- Weight
- 0.002 kg
- Thickness
- 3,000
- Length
- 58,000
- Import Code Number
- 82075060
- Package Quantity
- 5
- Manufacturer
- HOLEX
If you want to buy this product or to receive more information please log in