HSS jobber drill rolled N, uncoated, ⌀ h8: 11,5 mm

114000 11,5

HSS jobber drill rolled N, uncoated, ⌀ h8: 11,5 mm
HSS jobber drill rolled N, uncoated, ⌀ h8: 11,5 mm

Version: Roll forged, standard helix angle, core thickness and core taper. Dimensions to DIN 338. No interruption in the material structure, so the drill is more resilient and suitable for arduous drilling tasks (e. g. with hand held drills). Economy version. - Tool material: HSS - Type: N - Skaft: Plain shank - Through-coolant: false - Tolerance nominal ⌀: h8 - Point angle: 118 degrees - Number of cutting edges Z: 2 - Flute length: 94 mm - Overall length L tot : 142 mm - Shank ⌀: 11.5 mm - Feed f in steel < 750 N/mm 2 : 0.1 mm/rev.

Details
Description
Dimensions
142,000x12,000x12,000 mm
Weight
0.066 kg
Thickness
12,000
Length
142,000
Import Code Number
82075060
Package Quantity
5
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
HSS jobber drill rolled N, uncoated, ⌀ h8: 11,5 mm
HSS jobber drill rolled N, uncoated, ⌀ h8: 11,5 mm