HSS jobber drill Precision roll forged N, uncoated, ⌀ h8: 2,3 mm

114020 2,3

HSS jobber drill Precision roll forged N, uncoated, ⌀ h8: 2,3 mm
HSS jobber drill Precision roll forged N, uncoated, ⌀ h8: 2,3 mm

Version: Roll forged, standard helix angle, core thickness and core taper. Dimensions to DIN 338. Robust jobber drill with strengthened core and small chisel point for easy spot drilling and accurate centring of the designated hole. Precision roll forged flutes. - Note: Size 14-20: Shank ⌀ 13 mm with 3 drive flats. - Tool material: HSS - Type: N - Skaft: Plain shank - Through-coolant: false - Tolerance nominal ⌀: h8 - Point angle: 118 degrees - Number of cutting edges Z: 2 - Flute length: 27 mm - Overall length L tot : 53 mm - Shank ⌀: 2.3 mm - Feed f in steel < 750 N/mm 2 : 0.03 mm/rev.

Details
Description
Dimensions
53,000x3,000x3,000 mm
Weight
0.002 kg
Thickness
3,000
Length
53,000
Import Code Number
82075060
Package Quantity
5
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
HSS jobber drill Precision roll forged N, uncoated, ⌀ h8: 2,3 mm
HSS jobber drill Precision roll forged N, uncoated, ⌀ h8: 2,3 mm