HSS jobber drill N, uncoated, ⌀ h8: 9,7 mm or inch

114150 9,7

HSS jobber drill N, uncoated, ⌀ h8: 9,7 mm or inch
HSS jobber drill N, uncoated, ⌀ h8: 9,7 mm or inch

Version: Profile ground: Jobber drill with high pitch accuracy and concentricity as well as precision ground point. Steam tempered from ⌀ 2.4 mm. With point geometry shape C from size 4 mm - Note: Size 16 - 20: Drills with shank ⌀ 16 mm. - Tool material: HSS - Type: N - Skaft: Plain shank - Through-coolant: false - Norm: DIN 338 - Tolerance nominal ⌀: h8 - Point angle: 118 degrees - Number of cutting edges Z: 2 - Flute length: 87 mm - Overall length L tot : 133 mm - Shank ⌀: 9.7 mm - Feed f in steel < 750 N/mm 2 : 0.1 mm/rev.

Details
Description
Dimensions
135,000x10,000x10,000 mm
Weight
0.054 kg
Thickness
10,000
Length
135,000
Import Code Number
82075060
Package Quantity
5
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
HSS jobber drill N, uncoated, ⌀ h8: 9,7 mm or inch
HSS jobber drill N, uncoated, ⌀ h8: 9,7 mm or inch