HSS jobber drill N, uncoated, ⌀ h8: 5,5 mm or inch

114150 5,5

HSS jobber drill N, uncoated, ⌀ h8: 5,5 mm or inch
HSS jobber drill N, uncoated, ⌀ h8: 5,5 mm or inch

Version: Profile ground: Jobber drill with high pitch accuracy and concentricity as well as precision ground point. Steam tempered from ⌀ 2.4 mm. With point geometry shape C from size 4 mm - Note: Size 16 - 20: Drills with shank ⌀ 16 mm. - Tool material: HSS - Type: N - Skaft: Plain shank - Through-coolant: false - Norm: DIN 338 - Tolerance nominal ⌀: h8 - Point angle: 118 degrees - Number of cutting edges Z: 2 - Flute length: 57 mm - Overall length L tot : 93 mm - Shank ⌀: 5.5 mm - Feed f in steel < 750 N/mm 2 : 0.05 mm/rev.

Details
Description
Dimensions
93,000x6,000x6,000 mm
Weight
0.013 kg
Thickness
6,000
Length
93,000
Import Code Number
82075060
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
HSS jobber drill N, uncoated, ⌀ h8: 5,5 mm or inch
HSS jobber drill N, uncoated, ⌀ h8: 5,5 mm or inch