HSS jobber drill N, uncoated, ⌀ h8: 2,3 mm or inch

114150 2,3

HSS jobber drill N, uncoated, ⌀ h8: 2,3 mm or inch
HSS jobber drill N, uncoated, ⌀ h8: 2,3 mm or inch

Version: Profile ground: Jobber drill with high pitch accuracy and concentricity as well as precision ground point. Steam tempered from ⌀ 2.4 mm. With point geometry shape C from size 4 mm - Note: Size 16 - 20: Drills with shank ⌀ 16 mm. - Tool material: HSS - Type: N - Skaft: Plain shank - Through-coolant: false - Norm: DIN 338 - Tolerance nominal ⌀: h8 - Point angle: 118 degrees - Number of cutting edges Z: 2 - Flute length: 27 mm - Overall length L tot : 53 mm - Shank ⌀: 2.3 mm - Feed f in steel < 750 N/mm 2 : 0.03 mm/rev.

Details
Description
Dimensions
54,000x2,000x2,000 mm
Weight
0.001 kg
Thickness
2,000
Length
54,000
Import Code Number
82075060
Package Quantity
5
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
HSS jobber drill N, uncoated, ⌀ h8: 2,3 mm or inch
HSS jobber drill N, uncoated, ⌀ h8: 2,3 mm or inch