HSS jobber drill N, uncoated, ⌀ h8: 14 mm

116320 14

HSS jobber drill N, uncoated, ⌀ h8: 14 mm
HSS jobber drill N, uncoated, ⌀ h8: 14 mm

Version: Special surface treatment, resulting in reduced tendency to edge build-up and improved chip evacuation. - Tool material: HSS - Type: N - Helix angle: 20-30 degrees - Skaft: Morse taper - Through-coolant: false - Norm: DIN 345 - Tolerance nominal ⌀: h8 - Point angle: 118 degrees - Number of cutting edges Z: 2 - Flute length: 108 mm - Overall length L tot : 189 mm - Morse taper MT size: 1 - Feed f in steel < 750 N/mm 2 : 0.16 mm/rev.

Details
Description
Dimensions
194,000x17,000x19,000 mm
Weight
0.135 kg
Thickness
19,000
Length
194,000
Import Code Number
82075060
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
HSS jobber drill N, uncoated, ⌀ h8: 14 mm
HSS jobber drill N, uncoated, ⌀ h8: 14 mm