HSS jobber drill N, uncoated, ⌀ h8: 14,75 mm

116340 14,75

HSS jobber drill N, uncoated, ⌀ h8: 14,75 mm
HSS jobber drill N, uncoated, ⌀ h8: 14,75 mm

Version: Special surface treatment, resulting in reduced tendency to edge build-up and improved chip evacuation. Top quality high performance twist drills. Cutting edge section ≤ 26.5 mm ⌀ ground from solid, > 26.5 mm ⌀ milled. This ensures high concentricity and pitch accuracy, and precision ground point up to 40 mm ⌀. With shape A point. - Tool material: HSS - Type: N - Helix angle: 20-30 degrees - Skaft: Morse taper - Through-coolant: false - Norm: DIN 345 - Tolerance nominal ⌀: h8 - Point angle: 118 degrees - Number of cutting edges Z: 2 - Flute length: 114 mm - Overall length L tot : 212 mm - Morse taper MT size: 2 - Feed f in steel < 750 N/mm 2 : 0.16 mm/rev.

Details
Description
Dimensions
215,000x22,000x22,000 mm
Weight
0.24 kg
Thickness
22,000
Length
215,000
Import Code Number
82075060
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
HSS jobber drill N, uncoated, ⌀ h8: 14,75 mm
HSS jobber drill N, uncoated, ⌀ h8: 14,75 mm