HSS core drill Depth of cut 30 mm, uncoated, ⌀: 32 mm

118790 32

HSS core drill Depth of cut 30 mm, uncoated, ⌀: 32 mm
HSS core drill Depth of cut 30 mm, uncoated, ⌀: 32 mm

Version: Suitable for all popular magnetic core drilling machines. Very good cutting properties due to optimised cutting edge geometry. Easy to regrind. With Weldon shank - ⌀ 19 mm. HSS uncoated − attractively priced alternative. - Application: On mobile magnetic drilling machines or stationary pillar drilling machines to produce large holes in steel construction. The core drill cuts only a thin material ring. The drilled core is ejected by a spring loaded ejector pin. - Supplied with: Without ejector pin. - Note: Larger sizes, intermediate sizes, and HSS core drills with 110 mm cutting depth available on request. For the lubrication of core drills, we recommend high performance cutting oil (see No. 084210). - Tool material: HSS - Norm: Manufacturer’s standard

Details
Description
Dimensions
90,000x40,000x40,000 mm
Weight
0.163 kg
Thickness
40,000
Length
90,000
Import Code Number
82075060
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
HSS core drill Depth of cut 30 mm, uncoated, ⌀: 32 mm
HSS core drill Depth of cut 30 mm, uncoated, ⌀: 32 mm