HSS core drill Depth of cut 25 mm, ⌀: 16 mm

119010 16

HSS core drill Depth of cut 25 mm, ⌀: 16 mm
HSS core drill Depth of cut 25 mm, ⌀: 16 mm

Version: Quick-change system saves time with key-less tool change. Suitable for FEIN core drill units, with adaptor also for other makes. The core drill cuts only a ring of material, saving approx. 40 % − 60 % cutting time. HSS core drill with QuickIN arbor. Overall length: 72 mm for all cutter sizes. - Supplied with: Without centring pin. - Note: For FEIN core drill units see No. 076520/ 076524/ 076526 in section 0 − workshop accessories.The centring pin No. 119019 is required when using the core drills 119010 and 119000. - Tool material: HSS

Details
Description
Dimensions
105,000x40,000x40,000 mm
Weight
0.083 kg
Thickness
40,000
Length
105,000
Import Code Number
82075060
Package Quantity
1
Manufacturer
FEIN
If you want to buy this product or to receive more information please log in
HSS core drill Depth of cut 25 mm, ⌀: 16 mm
HSS core drill Depth of cut 25 mm, ⌀: 16 mm