HSS-E jobber drill, TiAlN, ⌀ h8: 6,9 mm

114580 6,9

HSS-E jobber drill, TiAlN, ⌀ h8: 6,9 mm
HSS-E jobber drill, TiAlN, ⌀ h8: 6,9 mm

Version: High performance drills for outstanding performance. Precision holes due to optimised diamond point geometry and 4-face grinding. The special flute profile yields a significant reduction in cutting forces. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Tool material: HSS E - Helix angle: 35 degrees - Skaft: Plain shank - Through-coolant: false - Norm: DIN 338 - Tolerance nominal ⌀: h8 - Point angle: 118 degrees - Number of cutting edges Z: 2 - Flute length: 69 mm - Overall length L tot : 109 mm - Shank ⌀: 6.9 mm - Feed f in stainless steel > 900 N/mm 2 : 0.05 mm/rev.

Details
Description
Dimensions
110,000x7,000x7,000 mm
Weight
0.023 kg
Thickness
7,000
Length
110,000
Import Code Number
82075060
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
HSS-E jobber drill, TiAlN, ⌀ h8: 6,9 mm
HSS-E jobber drill, TiAlN, ⌀ h8: 6,9 mm