HSS-E jobber drill, TiAlN, ⌀ h8: 3,2 mm
114580 3,2
Version: High performance drills for outstanding performance. Precision holes due to optimised diamond point geometry and 4-face grinding. The special flute profile yields a significant reduction in cutting forces. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Tool material: HSS E - Helix angle: 35 degrees - Skaft: Plain shank - Through-coolant: false - Norm: DIN 338 - Tolerance nominal ⌀: h8 - Point angle: 118 degrees - Number of cutting edges Z: 2 - Flute length: 36 mm - Overall length L tot : 65 mm - Shank ⌀: 3.2 mm - Feed f in stainless steel > 900 N/mm 2 : 0.02 mm/rev.
Details and Specifications
- Details
- Description
- Dimensions
- 65,000x4,000x4,000 mm
- Weight
- 0.003 kg
- Thickness
- 4,000
- Length
- 65,000
- Import Code Number
- 82075060
- Package Quantity
- 10
- Manufacturer
- GARANT
If you want to buy this product or to receive more information please log in