HSS-E jobber drill, TiAlN, ⌀ h8: 2,5 mm

114500 2,5

HSS-E jobber drill, TiAlN, ⌀ h8: 2,5 mm
HSS-E jobber drill, TiAlN, ⌀ h8: 2,5 mm

Version: Strengthened core taper. With point geometry shape C. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Tool material: HSS E - Helix angle: 35 degrees - Skaft: Plain shank - Through-coolant: false - Norm: DIN 338 - Tolerance nominal ⌀: h8 - Point angle: 130 degrees - Number of cutting edges Z: 2 - Flute length: 30 mm - Overall length L tot : 57 mm - Shank ⌀: 2.5 mm - Feed f in stainless steel > 900 N/mm 2 : 0.02 mm/rev.

Details
Description
Dimensions
58,000x3,000x3,000 mm
Weight
0.002 kg
Thickness
3,000
Length
58,000
Import Code Number
82075060
Package Quantity
5
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
HSS-E jobber drill, TiAlN, ⌀ h8: 2,5 mm
HSS-E jobber drill, TiAlN, ⌀ h8: 2,5 mm