GARANT Master TM plain shank thread mill with countersink 2xD, TiAlN, UNF: 5/16-24

139728 5/16-24

GARANT Master TM plain shank thread mill with countersink 2xD, TiAlN, UNF: 5/16-24
GARANT Master TM plain shank thread mill with countersink 2xD, TiAlN, UNF: 5/16-24

Version: Solid carbide thread milling cutters with irregular cutting edge spacing and an increased number of cutting edges. Due to the irregular cutting edge spacing they achieve very smooth running and long tool life. Newly developed universal geometry and high-performance coating for use across a wide spectrum of materials.Significantly reduced vibration due to irregular cutting edge spacingIncreased number of cutting edgesNew coating for optimum wear resistanceCorrected thread profile for avoidance of profile distortions - Advantage: Incorporating a countersink profile for a 90° countersink and thread milling in a single operation. - Application: For UNF unified fine threads ASME-B1.1. - Note: Form HB and HE supplied at the same price as HA. Form HB: order with No. 139728 + 129100 HB Form HE: order with No. 139728 + 129100 HE - Flank angle: 60 degrees - Tool material: solid carbide - Skaft: DIN 6535 HA with h6 - Through-coolant: yes - Cutting direction: right-hand - Application for type of drilling: up to 2xD for blind holes and through holes - Thread type: UNF - Thread type: UNF-LH - No. of teeth Z: 4 - Threads per inch: 24 - Hole ⌀ d 1 : 6.5 mm - Cutter length l 1 : 16.36 mm - Shank length L s : 40 mm - Overall length L tot : 75 mm - Shank ⌀: 10 mm

Details
Description
Dimensions
113,000x18,000x18,000 mm
Weight
0.072 kg
Thickness
18,000
Length
113,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
GARANT Master TM plain shank thread mill with countersink 2xD, TiAlN, UNF: 5/16-24
GARANT Master TM plain shank thread mill with countersink 2xD, TiAlN, UNF: 5/16-24