Extension, Internal and external □: 4,9 mm

149400 4,9

Extension, Internal and external □: 4,9 mm
Extension, Internal and external □: 4,9 mm

Version: Hardened and nickel-plated. Square drive and square socket the same size. - Application: For extending short taps (e.g. DIN 351 / 352 / 2181 / 5157), hand reamers and other tools with square shanks. - Note: Extensions for machine taps with shank, e.g. to DIN 371 / 374 / 376, can be found under No. 338400. - Norm: DIN 377 - for metric taps DIN 352: M4.5 - M8 - ⌀ D: 11 mm - Overall length: 110 mm

Details
Description
Dimensions
170,000x23,000x12,000 mm
Weight
0.04 kg
Thickness
12,000
Length
170,000
Import Code Number
82051000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Extension, Internal and external □: 4,9 mm
Extension, Internal and external □: 4,9 mm