End mill, uncoated, ⌀ k10 DC: 12 mm

191530 12

End mill, uncoated, ⌀ k10 DC: 12 mm
End mill, uncoated, ⌀ k10 DC: 12 mm

Version: Multi-flute end mill. End face recessed. Eccentric relief ground. - Tool material: HSS Co 8 - Norm: DIN 844 B - Type: N - Through-coolant: false - Tolerance nominal ⌀: k10 - No. of teeth Z: 5 - Helix angle: 30 degrees - Direction of infeed: horizontal and oblique - Skaft: DIN 1835 B to h6 - No. of teeth Z: 5 - Flute length L s : 53 mm - Overall length L tot : 110 mm - Shank ⌀: 12 mm - Feed f z for slot milling in steel < 750 N/mm 2 : 0.021 mm

Details
Description
Dimensions
115,000x17,000x17,000 mm
Weight
0.085 kg
Thickness
17,000
Length
115,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
End mill, uncoated, ⌀ k10 DC: 12 mm
End mill, uncoated, ⌀ k10 DC: 12 mm